??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 2I1-P2A05-M12MF-BPX0-003-M44A
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 2I1-P2A05-M12MF-BPX0-003-M44A
VERF
Availability
Available
BC
Order code
BIC0078
TC
Product identifier
BIC 2I1-P2A05-M12MF-BPX0-003-M44A
PX
Product view
51611_01
ICON
ROT
Rotation
W
Weight
0.054 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Signal transmission, Signal type = unidirectional, Digital inputs = 2x PNP, Transmission distance = 0...2.5 mm, Component = Remote, Connection = Connector, M12x1, 5-pin, 0.30 m, PUR, Output voltage = 24 VDC, Rated output current = 50 mA, Housing material = Nickel-plated brass, coated, Dimension = Ø 12 x 44 mm, Ambient temperature = -10...50 °C, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.